Product WKC4.5T-30/TXY6713
LED Linear Light
In the Plastic Housing
Order number: 3802072Alternative order number : 802072
- Cylindrical illuminated area
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 568 mm
- Housing length L2: 633.5 mm
- Color 1: Daylight white
- Color 2: Green
- Color 3: Yellow
- Color 4: Red
- Color 5: Blue
- Multicolor linear light
- Automatic temperature monitoring
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488014407 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 441 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

