Product  RKCV4.4T-0.3-RSCV4.4T/TEL

Photoelectric Sensor

Convergent Mode Sensor

Miniature Sensor

Order number: 3074926

Alternative order number : 74926

    • Cable with male end, PVC, M8 × 1, 3-pin, 150 mm
    • Very high excess gain
    • Operating voltage: 10…30 VDC
    • NPN switching output, light operation
#

General data

EAN 662488749262
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 45 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top