Product PKG4.5S-1.6-RSW4.5T/TEL
Pick-to-Light
Placement Sensor
Light Grid Kit
Order number: 3052907Alternative order number : 52907
- Scan field L2: 225 mm
- 10-beam system, beam spacing 25 mm
- Emitter / Receiver
- Range max. 2 m
- Light / Dark operation
- Selectable frequency as protection against crosstalk
- Operating voltage 12…30 VDC
- PNP switching output of the receiver
- Input of operation request light +24 VDC
- Protection class IP62

General data
| EAN | 662488529079 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 529 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

