Product RKC4.4T-8.5-RSC4.4T/TEL
7/8” Round connector
Female 7/8”
Order number: 6914905- robust and pre-assembled round connector
- plastic moulding
- Degree of protection IP67
- also available with different cable lengths and of different materials
- End open
- 7/8" female, straight
- Cable length: 2.0 m

General data
| EAN | 4047101050134 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 170 g |
Technical Data
| Application | Power |
| Design | Connection Cable |
| Connector A | Female, 7/8″-16 UN, Straight |
| Number of pins | 3 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Voltage | 300 V |
| Current | 9 A |
| Cable diameter | Ø 7.3 mm |
| Cable length | 2.0 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 3 |
| Protection class | IP67 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

