Product RKC4T-0.6-PSW3M/TXL3190
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 1610026- Smooth sonic transducer face
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Teach range adjustable via pushbutton or adapter
- Temperature compensation
- Blind zone: 15 cm
- Range: 130 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±16 °
- 1 × switching output, PNP/NPN
- 1 × analog output, 4…20 mA / 0…10 V / additional switching output, PNP/NPN
- NO/NC programmable
- Transmission of process value and parametrization via IO-link

General data
| EAN | 4047101287363 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 90 g |
Data Sheets
| German | 240 KB |
| English | 240 KB |
| French | 242 KB |
| Spanish | 241 KB |
| Czech | 241 KB |
| Dutch | 240 KB |
| Romanian | 241 KB |
| Russian | 225 KB |
| Polish | 241 KB |
| Chinese | 305 KB |
| Turkish | 241 KB |
Approval/Declaration
CAD File
Configuration File
Configuration Software
Manual
| Instructions for use ultrasonic sensors ”High-end” | 1144 KB |
| Quick Start Guide | 624 KB |
| IO-Link Parameters | 345 KB |
Product Catalog
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

