Product RKC4.4T-P7X2-4-RSC4.4T/TXO
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100030746- Fully welded metal measuring cell
- Pressure range -1…24 bar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101558753 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 105 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 343 KB |
| English | 342 KB |
| French | 344 KB |
| Spanish | 342 KB |
| Czech | 342 KB |
| Dutch | 343 KB |
| Romanian | 343 KB |
| Polish | 344 KB |
| Chinese | 408 KB |
| Turkish | 344 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

