Product  RKC4.4T-0.5-RSC4.4T/TXG

Passive Actuator/Sensor Junction Box, 8 Ports

M8 × 1 I/O Port with Integral Homerun Cable

Order number: 100006168
    • Housing material: Nylon
    • Housing color: black
    • Protection class IP67
    • RoHS conform
    • cULus listed
    • LED (PNP circuit)
    • I/O port (number of pins): 3-pin + PE
    • General purpose cable
    • PVC jacket, black, shielded, 12 × 24 AWG
    • -40 °C cold bending strength
    • Fire classes: UL1061, CSA FT1
#

Technical Data

Application Signal
Number of pins 3
Flange housing Brass, CuZn, Nickel-plated
Connector B , Straight
Number of Pins 14
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Flange housing Brass, CuZn, Nickel-plated
Voltage 30 V
Cable diameter Ø  6.73 mm
Cable jacket PVC, Black
Number of Conductors 12
Protection class IP67, IP68, IP69, IP69K
Special features LED
Approvals CE, UKCA, RoHS

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top