Product  RKS4.5T-25-RSS4.5T/TXY3013

Actuator And Sensor Cable, PP-EPDM

Connection Cable

Order number: 6935397
    • M12 female connector, angled, 3-pin
    • Stainless steel coupling nut/screw
    • Sheath material: PP-EPDM
    • Sheath color: white
    • Resistant to acids and alkaline solutions
    • Resistant to detergents and disinfectants
    • Resistant to hydrolysis acc. to DIN EN 60068-2-78
    • Free from silicone and PVC
    • Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
    • Approvals: Ecolab, FDA
    • RoHS and REACH compliant
    • Protection classes IP67, IP69K
    • Cable length: 10 m
#

General data

EAN 4047101388831
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Application Washdown (F&B), Signal
Design Connection Cable
Connector A Female, M12 × 1, Angled
Number of pins 3
Connector body Plastic, PP, White
Coupling nut/screw Stainless Steel, V4A
Voltage 250 V
Current 4 A
Cable diameter Ø  4.2 mm
Cable length 10.0 m
Cable jacket PP-EPDM, White
Number of Conductors 3
Protection class IP67, IP69K

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top