Product  PKW3M-3-RSC4T/TXO

Pressure Transmitter

IO-Link with Two Switching Outputs

Order number: 100038768
    • Fully welded metal measuring cell
    • Pressure range -1…40 bar rel.
    • Pressure peak orifice
    • 18…33 V DC
    • NO/NC contact, 2 × PNP/NPN outputs, IO-Link
    • Process connection 1/4"-18 NPT male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101593921
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 92 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top