Product WKC5T-P7X3-2-WSC5T/TXL
LED Signal Light
Beacon
Order number: 3081585Alternative order number : 81585
- All-round LED display
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection classes IP67/IP69K
- Multicolor: Green (COL 1) / Blue (COL 2) / White (COL 3)
- M12 x 1 male, Micro-Style
- Operating voltage: 85…130 VAC

General data
| EAN | 662488815851 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 138 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

