Product WKC4.4T-P7X3-2-WSC4.4T/TEL
Emergency Shutdown
E-stop Button
Order number: 3042201Alternative order number : 42201
- Emergency stop button
- Mounting the console for 30-mm mounting hole
- 2 NC contacts
- 40-mm actuator
- Push and turn operation for emergency stop/release

General data
| EAN | 662488422011 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365080000 |
| Country of origin | JP |
| Weight | 79.83 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

