Product WKC4.4T-P7X3.1-1/TXO
Vision System
ring light
Order number: 3017309Alternative order number : 17309
- High-Intensity
- Protection class: IP50
- Color: blue
- Power supply: 24 VDC
- Pigtail M8x1, 0.3m

General data
| EAN | 662488173098 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 275 g |
Technical Data
| Cable length | 0.30 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

