Product RKC4.5T-20/TXY3013
LED Signal Light
Tower Light
Order number: 3097010Alternative order number : 97010
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 x 1 male
- Multicolor: White (COL 1) / Red (COL 2)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Omnidirectional, sealed, continuous tone with adjustable intensity max. 95 dB

General data
| EAN | 662488970109 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 256 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

