Product RSC4.4T-15/TXO3700
Deutsch Connector
Connection Cable
Order number: 100000469- Deutsch connector DT04, straight, 8-pin
- Jacket material: TPE-U (PUR)
- Jacket color: black, similar to RAL 7021
- Suitable for drag chain use
- Flame retardant
- Halogen free acc. to DIN VDE 0472 part 815
- RoHS compliant
- Protection classes IP67 and IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101438789 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 242 g |
Technical Data
| Application | Mobile Equipment |
| Design | Connection Cable |
| Connector A | Male, Deutsch DT, Straight |
| Number of pins | 8 |
| Connector body | Plastic, TPU, UL 94, Black |
| Coupling nut/screw | Nickel-plated |
| Current | 6 A |
| Cable diameter | Ø 8 mm |
| Cable length | 2.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 8 |
| Protection class | IP67, IP69K |
Mounting accessories
|
SLLCR40-840-S | 3809010 |
|
TL50CGRAOSQ | 3091367 |
|
MNS.P.SAFETY-TBIP_L_FDIO1_2IOL.FR | 100000665 |
|
FW-EWKPM0414-PS-S-0810
Field-wireable female connector, M12 Power, S-coded, straight, 3-pin + PE, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100036620 |
|
RSS RSSD 441-2M | U-02620 |
|
Q12RN6FF50Q3 | 3077105 |
|
SLSR30-1200P8 | 3073899 |
|
RKC4.4T-12.5/TXO3700 | 6633014 |
|
LE250U W/30 | 3091692 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

