Product RKC4.5T-20-RSC4.5T/TXY3013
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6635342- Female M12, angled, 5-pin
- Jacket material: PUR
- Jacket color: yellow
- Grip color: yellow
- Suitable for drag chain use
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 1.5 m

General data
| EAN | 4047101590685 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Angled, A-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Voltage | 60 V |
| Current | 4 A |
| Cable diameter | Ø 7 mm |
| Cable length | 1.50 m |
| Cable jacket | PUR, Yellow |
| Number of Conductors | 5 |
| Protection class | IP67, IP69K |
| Special features | AIDA, Resistant to welding sparks, Suitable for drag chain use |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

