Product  RSS4.5T-3/TXL

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3050473

Alternative order number : 50473

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Metal housing
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488504731
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin CN
Weight 635 g

Technical Data

Cable length 9.0 m

Mounting accessories

6831832
D102316
6914127
4609767

Connectivity accessories

100002936

Select Country

Turck worldwide

to top