Product  RKS8T-1-WSS8T/TXL

Pressure Sensor

Differential Pressure: 0…25 bar

Order number: 100017539
    • 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
    • Housing is rotatable after mounting the process connection
    • Pressure range 0…25 bar diff.
    • 18…33 V DC
    • NO/NC contact, PNP/NPN output, IO-Link
    • T-type
    • Process connection G1/4 inch female thread
    • Connector device, M12 × 1
#

General data

EAN 4047101535068
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 0 g

Technical Data

Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top