Product  RKS4.5T-30-RSS4.5T/TXL

Photoelectric Sensor

Order number: 3076749

Alternative order number : 76749

    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488767495
Customs tariff number 85365019000
Country of origin US
Weight 68 g

Technical Data

Cable length 9.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top