Product PKG4M-50-PSG4M/TXL
Safety Light Curtain
Active Transceiver
2 Beams, Beam Spacing 500 mm
Order number: 3803229Alternative order number : 803229
- Active emitter/receiver element
- Light beams: 2
- Resolution: 500 mm
- M12 male connector, 8-pin QD
- Scan codes, automatic/manual — start/restart, EDM
- Requires passive reflector element SGSB2-500
- Range: 8 m
- Operating voltage 24 VDC ±20 %
- Scan field: 500 mm
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
| EAN | 662488022716 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 2023.02 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

