Product WKC4T-P7X2-7.5/TXO3700
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6836926- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…200 psi relative
- 12…33 VDC
- Analog output 0…10 V
- Process connection 1/4"-18 NPT male thread
- Plug-in device, DIN EN 175301-803-A

General data
| EAN | 4047101423112 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

