Product WKC4T-P7X2-4.5/TXO3700
Broschüre/Folder/Flyer (DE)
Order number: 100045192
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 11 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

