Product  WKC4T-P7X2-1.5/TXO3700

Actuator And Sensor Cable, PP-EPDM

Extension Cable

Order number: 6636412
    • M12 female connector, straight, 12-pin
    • Stainless steel coupling nut/screw
    • M12 female connector, straight, 12-pin
    • Sheath material: PP-EPDM, shielded
    • Sheath color: white
    • Resistant to acids and alkaline solutions
    • Resistant to detergents and disinfectants
    • Resistant to hydrolysis acc. to DIN EN 60068-2-78
    • Free from silicone and PVC
    • Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
    • Approvals: Ecolab, FDA
    • RoHS and REACH compliant
    • Protection classes IP67, IP69K
    • Cable length: 10 m
#

General data

EAN 4047101639179
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Application Washdown (F&B)
Design Extension Cable
Connector A Female, M12 × 1, Straight
Number of pins 12
Connector body Plastic, PP, White
Coupling nut/screw Stainless Steel, V4A
Connector B Female, M12 × 1, Straight
Number of Pins 12
Connector body Plastic, PP, White
Coupling nut/retaining screw Stainless Steel, V4A
Voltage 30 V
Current 1.5 A
Cable diameter Ø  6.2 mm
Cable length 10.0 m
Cable jacket PP-EPDM, White
Number of Conductors 12
Protection class IP67, IP69K
Special features Shielded

Mounting accessories

6831832
3802582
100010541
3089717
3066668

Connectivity accessories

100002936

Select Country

Turck worldwide

to top