Product WKC4T-P7X2-0.3/TXO3700
Temperature sensor
Passive Infrared Sensor
With Switching Output
Order number: 3073649Alternative order number : 73649
- connection via M12 x 1 connector
- D:S ratio 6:1
- Operating voltage 10…30 VDC
- Switching point adjustable via teach-in
- Temperature measuring range 0…300 °C

General data
| EAN | 662488736491 |
| eCl@ss-Code (V5.1.4): | 27200211 -/- Radiation temperature measurement device |
| Customs tariff number | 90318080000 |
| Country of origin | US |
| Weight | 99.79 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

