Product WSCV-WKCV5500-50M/S2500
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3033915Alternative order number : 33915
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488339159 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 594 g |
Technical Data
| Cable length | 9.0 m |

