Product WSCV-WKCV5500-10M/S2500
Field-Wireable Connector
Design A
Order number: 8028728- Screw-clamp terminal
- 2-pin + PE
- Cable feedthrough: 6…8 mm
- Conductor cross-section: 3 × 1 mm2
- Central screw: M3 × 33.5
- Screw-in thread: M20 × 1.5
- LED: yellow
- Protective circuitry: Varistor
- Protection class: IP65
- Scope of delivery:
- Valve connector, central screw, pressure screw, seal, sealing ring and pressure ring

General data
| EAN | 4047106014513 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | HU |
| Weight | 31 g |
Technical Data
| Application | Signal |
| Connector A | Valve connector, Design A |
| Number of pins | 2+PE |
| Connector body | Plastic, PA6-I, Transparent |
| Protective component | Varistor |
| Screw-in thread | M20 × 1.5 |
| Display switch state | LED, Yellow |
| Voltage | 24 V |
| Current | 10 A |
| Protection class | IP65 |

