Product WSCV-WKCV5500-1M/S2500
Actuator And Sensor Cable, PP-EPDM
Connection Cable
Order number: 6934966- M12 female connector, angled, 4-pin + PE
- Stainless steel coupling nut/screw
- Sheath material: PP-EPDM
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101381498 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Washdown (F&B), Signal |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Angled |
| Number of pins | 4+PE |
| Connector body | Plastic, PP, White |
| Coupling nut/screw | Stainless Steel, V4A |
| Voltage | 60 V |
| Current | 4 A |
| Cable diameter | Ø 4.5 mm |
| Cable length | 2.0 m |
| Cable jacket | PP-EPDM, White |
| Number of Conductors | 5 |
| Protection class | IP67, IP69K |
Data Sheets
| German | 939 KB |
| English | 939 KB |
| French | 939 KB |
| Spanish | 939 KB |
| Czech | 939 KB |
| Dutch | 938 KB |
| Romanian | 939 KB |
| Russian | 235 KB |
| Polish | 939 KB |
| Chinese | 992 KB |
| Turkish | 939 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |

