Product RSCV-RKCV5500-50M/S2500
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3068762Alternative order number : 68762
- Cable, PVC, 9 m, 4-wire
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- PNP switching output
- Light or dark operation

General data
| EAN | 662488687625 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Cable length | 9.0 m |

