Product RSCV-RKCV5500-10M/S2500
Industrial Ethernet/PROFINET Cable
Connection Cable
Order number: 100004738- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL2556 VW1
- Approval: UL
- RoHS compliant
- PNO compliant
- M8 male connector, angled
- M12 male connector, straight, D-coded
- Cable length: 1.0 m

General data
| EAN | 4047101504422 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 88 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, M12 × 1, Straight, D-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPU, UL 94, Black |
| Coupling nut/screw | Brass, GD-Zn, Nickel-plated |
| Connector B | Male, M8 × 1, Angled |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, UL 94, Black |
| Coupling nut/retaining screw | Die-cast Zinc, GD-Zn, Nickel-plated |
| Network protocol | Ethernet |
| Voltage | 30 V |
| Current | 3 A |
| Cable diameter | Ø 6.5 mm |
| Cable length | 1.0 m |
| Cable jacket | PUR, Green |
| Number of Conductors | 4 |
| Protection class | IP67 |
| Approvals | UL Listed |

