Product  RSCV-RKCV5500-2M/S2500

Cable for RFID Application in the Food Industry

Extension Cable

Order number: 6633193
    • Jacket material: PPEDEM
    • Jacket color: white
    • Suitable for drag chain use
    • Oil resistant in accordance with EN 60811-2-1
    • Free from halogen and silicone
    • Particularly resistant to abrasion
    • RoHS II/REACH compliant
    • Protection class: IP67, IP69K
    • M12 female connector, straight, stainless steel
    • M12 male connector, straight, stainless steel
    • Cable length: 2.0 m
#

General data

EAN 4047101497526
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin CN
Weight 156 g

Technical Data

Application RFID
Design Extension Cable
Connector A Male, M12 × 1, Straight, A-coded
Number of pins 5
Connector body Plastic, PP, White
Coupling nut/screw Stainless Steel, V4A
Connector B Female, M12 × 1, Straight, A-coded
Number of Pins 5
Connector body Plastic, PP, White
Coupling nut/retaining screw Stainless Steel, V4A
Voltage 30 V
Current 4 A
Cable diameter Ø  8 mm
Cable length 2.0 m
Cable jacket PPEDEM, White
Number of Conductors 2
Protection class IP67, IP69K

Select Country

Turck worldwide

to top