Product RKCV5500-15M/S2500
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3055546Alternative order number : 55546
- Compact design
- Cable, 2 m
- Operating voltage 12…24 VDC
- Two PNP transistor outputs
- Two independent switching ranges adjustable via button or control line
- Blind zone: 15 cm
- Range: 100 cm

General data
| EAN | 662488555467 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 733 g |
Technical Data
| Cable length | 9.0 m |

