Product PKG4S-10-PSG4S/TXL
Female Flange with Strands, Rear-mounted
Order number: 6935099- M12 × 1 female receptacle
- Protection class IP67
- Stainless steel receptacle housing
- Rear-mounted
- Connected via stranded wires
- 4-pin
- Stranded wire length: 1 m

General data
| EAN | 4047101381740 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 44 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 4 |
| Flange housing | Stainless Steel, 1.4404 (AISI 316L) |
| Mounting type | backplane mounting |
| Screw-in thread | M16 × 1.5 |
| Flange housing | Stainless Steel, 1.4404 (AISI 316L) |
| Voltage | 250 V |
| Current | 4 A |
| Cable length | 1 m |
| Number of Conductors | 4 |
| Protection class | IP67 |
| Approvals | CE |
Mounting accessories
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

