Product PKG4M-2-PKW4M/TEL
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6635964- M12 female connector, straight, 5-pin
- With 3-color LED (PNP, red, yellow, green), all-round visibility
- Male M12, straight, 5-pin
- Jacket material: PUR
- Jacket color: orange
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 8.0 m

General data
| EAN | 4047101627022 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Translucent |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Display switch state | LED, Yellow/red |
| Connector B | Male, M12 × 1, Straight, A-coded |
| Number of Pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Current | 4 A |
| Cable diameter | Ø 4.8 mm |
| Cable length | 8.0 m |
| Cable jacket | PUR, Orange |
| Number of Conductors | 5 |
| Protection class | IP67, IP69K |
| Special features | Suitable for drag chain use |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

