Product PKW4M-15-RSC4.4T/TXL
Power with Ethernet
Connection Cable
Order number: 6932441- Jacket material: TPU, color: black
- Transmission properties: CAT5e according to TIA 568B:2001
- Power pair: 2 x 22 AWG 48 x 0.1
- Data pair: 4 x 24 AWG 32 x 0.1
- Shield: tinned copper braid
- Jacket diameter: 7.4 mm
- Suitable for drag chain use
- Oil- and UV-resistant
- Flame-retardant acc. to FT2 as of UL 1581
- Free from halogen, PVC and silicone
- Cable UL-approved acc. to AWM Style 20549
- Cable according to EUROMAP 75 and VARAN
- RoHS-compliant
- Protection class IP67
- M12 female, straight, 8-pin
- M12 male, straight, 8-pin
- Cable length: 3.0 m

General data
| EAN | 4047101299588 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 263 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, M12 × 1, Straight, A-coded |
| Number of pins | 8 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female, M12 × 1, Straight, A-coded |
| Number of Pins | 8 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Network protocol | Ethernet |
| Voltage | 48 V |
| Current | 2 A |
| Cable diameter | Ø 7.4 mm |
| Cable length | 3.0 m |
| Cable jacket | TPU, Black |
| Number of Conductors | 4 |
| Protection class | IP67 |
| Special features | VARAN/Euromap 75 |
| Approvals | Cable UL Style 20549 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

