Product  RKC4.5T-7.5/TXO3700

Photoelectric Sensor

Retroreflective Sensor

Order number: 3077789

Alternative order number : 77789

    • Cable, PVC, 9 m
    • Protection class IP67
    • LED, all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488777890
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 147 g

Technical Data

Cable length 9.0 m

Select Country

Turck worldwide

to top