Product WKC4.4T-P7X3.1-15-RSC4.4T/TXO3700
Photoelectric Sensor
Retroreflective Laser Sensor with Polarizing Filter
Order number: 3073237Alternative order number : 73237
- Cable with male end, 4-pin, PVC, 150 mm, 8 mm
- Protection class IP67
- LED, all-round visible
- Sensitivity adjusted via potentiometer
- Microprism reflector BRT-51X51BM recommended for ranges up to 10 m and self-adhesive reflector film BRT-TVHG-2X2 for ranges up to 1.5 m; included in scope of delivery
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488732370 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 82 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

