Product WKC4.4T-15-RSC4.4T/TXO3700
Connection Cable
Order number: U0325- M12 female connector, straight, A-coded
- M12 male connector, straight, A-coded
- Cable length: 4.0 m
- Litzen paarverseilt; geschirmt
- Fieldbus Technology Cable
- Fieldbus type: DeviceNet, PVC jacket, gray, shielded, 2STP × 22 AWG
- UV resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4

General data
| EAN | 4047101035056 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 302 g |
Technical Data
| Design | Extension Cable |
| Connector A | Male, M12 × 1, Straight, A-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Blue |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female, M12 × 1, Straight, A-coded |
| Number of Pins | 5 |
| Connector body | Plastic, TPU, Blue |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 7.24 mm |
| Cable length | 4.0 m |
| Cable jacket | PVC, Gray |
| Protection class | IP67 |
| Special features | Shielded |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

