Product WKC4.4T-2.5-RSC4.4T/TXO3700
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3056497Alternative order number : 56497
- Cable 2 m
- Very high excess gain
- Operating voltage: 10…30 VDC
- NPN switching output, dark operation

General data
| EAN | 662488564971 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 50 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

