Product  WKC4.4T-P7X3.1-0.3/TXO3700

Photoelectric Sensor

Photoelectric Sensor for Plastic Fibers

Order number: 3062390

Alternative order number : 62390

    • Cable 9 m
    • Teaching function
    • Response time, adjustable
    • Red visible light
    • Operating voltage 12…24 VDC
    • Optical sensitivity, adjustable
    • Switch-off delay (0…100 ms)
#

General data

EAN 662488623906
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin US
Weight 317 g

Technical Data

Cable length 9.0 m

Select Country

Turck worldwide

to top