Product RKC4.4T-4/TXO3700
2-Way Splitter
Y-Splitter with Cable, M12 × 1 Female - 2x Male Ø 8 mm
Order number: 6630438- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame-retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS-compliant
- Protection class IP67
- 4/3-pin
- Cable length: 0.6/0.6 meter

General data
| EAN | 4047101375640 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Y-splitter with cable |
| Connector A | Female, M12 × 1, Straight |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | 2 x Male, Ø 8 mm, Angled |
| Number of Pins | 3 |
| Connector body | Plastic, TPU, Black |
| Voltage | 48 V |
| Current | 4 A |
| Cable diameter | Ø 4.7 mm |
| Cable length | 0.60, 0.6 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 3 |
| Protection class | IP67 |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

