Product CABLE5X0.34-XX-PUR-YE-100M/TXY6713
LED Signal Light
Beacon
With Integrated Button
Order number: 3042289Alternative order number : 42289
- LED all-round visible
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Monochrome: Magenta (COL 1)
- Pushbutton closes potential-free contacts on Pin 1 (BN) and 2 (WH)
- Cable 2 m
- Operating voltage 18…30 VDC

General data
| EAN | 662488422899 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 227 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

