Product RKC4.5T-2.5-RSC4.5T/TXY6713
Photoelectric Sensor
Laser Distance Sensor (Triangulation)
With Analog Output
Order number: 3809946- 4-digit 7-segment LED display
- 3 buttons
- Output indicator (yellow)
- IP67/69K
- ECOLAB-certified
- Range: 35…610 mm
- Laser class 1, red, 655 nm, acc. to IEC 60825-1:2014
- Operating voltage: 12…30 VDC
- Analog output: 4 … 20 mA
- Rectangular design
- Stainless steel housing (1.4404 )

General data
| EAN | 662488081614 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 143 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

