Product WKC4.5T-10-RSC4.5T/TXO3700
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3040824Alternative order number : 40824
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation, adjusted via switch

General data
| EAN | 662488408244 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 818 g |
Technical Data
| Cable length | 9.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

