Product WKC4.5T-3.5/TXO3700
Compact multiprotocol I/O module for Ethernet
16 Digital PNP Inputs
Order number: 100004250- PROFINET device, EtherNet/IP device, Modbus TCP server, CC-Link IE field basic
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- PROFINET S2 system redundancy
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, 5-pin, L-coded male connector for power supply
- Galvanically isolated voltage groups support passive safety
- ATEX zone 2/22
- CCC-Ex
- Input diagnostics per port
- Programmable ARGEE

General data
| EAN | 4047101496765 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 558 g |
Technical Data
| Network protocol | Modbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field Basic |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
| German | 1182 KB |
| English | 1182 KB |
| French | 1184 KB |
| Spanish | 1182 KB |
| Czech | 1183 KB |
| Dutch | 1182 KB |
| Romanian | 1183 KB |
| Russian | 465 KB |
| Polish | 1183 KB |
| Chinese | 1249 KB |
| Turkish | 1183 KB |
Approval
Configuration File
Configuration Software
General Catalog
Instructions for Use
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Overview
Quick Start Guide
Technology Flyer
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

