Product RKC4.5T-1.5/TXO3700
Weld-Splatter Resistant Actuator and Sensor Cable
Extension Cable
Order number: 6634941- M8 female connector, angled, 4-pin
- Male M12, straight, 4-pin
- Jacket material: PUR jacketed with aramid fibers
- Jacket color: yellow
- Resistant to welding sparks
- Flame retardant
- Resistant to chemicals, UV radiation and oils
- Free from halogen, silicone, PVC and LABS
- Protection class: IP67, IP69K
- Protective jacket material: aramid fibers
- Tensile strength: 2923 MPa
- Breaking strength: 333 N
- Elongation at break: 3.6 %
- Temperature peaks: up to +200 °C
- Cable length: 3 m

General data
| EAN | 4047101537109 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, M8 × 1, Angled |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, A-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Current | 4 A |
| Cable diameter | Ø 5.3 mm |
| Cable length | 3.0 m |
| Cable jacket | PUR, Yellow |
| Number of Conductors | 4 |
| Protection class | IP67, IP69K |
| Special features | Resistant to welding sparks |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

