Product RKC4.5T-0.3/TXO3700
Bus Cable for CAN (DeviceNet, CANopen)
TPU Cable Jacket
Order number: U8227-6- Jacket material: PUR
- Jacket color: gray
- Suitable for drag chain use
- UL approval
- 7/8" female, straight
- 7/8" male, straight
- Cable length: 6.0 m

General data
| EAN | 4047101041422 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 690 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Blue |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of Pins | 5 |
| Connector body | Plastic, TPU, Blue |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Network protocol | DeviceNet, CANopen |
| Voltage | 300 V |
| Current | 7 A |
| Cable diameter | Ø 8.38 mm |
| Cable length | 6.0 m |
| Cable jacket | TPU, Gray |
| Number of Conductors | 2 |
| Protection class | IP67 |
| Special features | Shielded |
| Approvals | UL, CSA |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

