Product WKSV4.5T-5-RSSV4.5T/TXY3013
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3053973Alternative order number : 53973
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, changeover (SPDT)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488539733 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 360 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

