Product  RKSV4.5T-3-RSSV4.5T/TXY3013

PROFIBUS Cable

PUR Cable Jacket

Order number: 100048881
    • Jacket material: PUR
    • Jacket color: violet
    • Shielding: overlapping aluminum foil, tinned copper wire
    • Jacket diameter: 6.9 mm
    • Suitable for drag chain use
    • Halogen free
    • RoHS compliant
    • End open
    • M12 male connector, straight, reverse-keyed
    • Cable length: 15 m
#

General data

EAN 4047101650945
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Application Data
Design Connection Cable
Connector A Male, M12 × 1, Straight, B-coded
Number of pins 5
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Network protocol PROFIBUS-DP
Voltage 250 V
Current 4 A
Cable diameter Ø  6.9 mm
Cable length 15.0 m
Cable jacket PUR, Violet
Number of Conductors 2
Protection class IP67

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top