Product RKSV4.5T-2-RSSV4.5T/TXY3013
Front-Flush Pressure Sensor
Relative Pressure: -1…2.5 Bar
Order number: 100021450- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Ceramic measuring cell
- 18…33 VDC
- NO/NC contact, PNP/NPN output, IO-Link
- Pressure connection with front-flush mounted diaphragm (stainless steel)
- Process connection G1/2″ front-flush male thread
- M12 × 1 connector device

General data
| EAN | 4047101528411 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 352 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

