Product RKSV4.5T-0.5-RSSV4.5T/TXY3013
Supply Cable - M12 Power
Extension Cable
Order number: 100003331- M12 power cable, L-coded, female connector, straight, 5-pin (4+FE)
- M12 male connector, L-coded, straight, 5-pin (4+FE)
- Jacket material: PUR
- Jacket color: gray
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 3 m

General data
| EAN | 4047101478679 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 387 g |
Technical Data
| Application | Power |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, L-coded |
| Number of pins | 4+FE |
| Connector body | Plastic, TPE, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, L-coded |
| Number of Pins | 4+FE |
| Connector body | Plastic, TPE, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Current | 16 A |
| Cable diameter | Ø 8 mm |
| Cable length | 3.0 m |
| Cable jacket | PUR, Gray |
| Number of Conductors | 5 |
| Protection class | IP65, IP67, IP69K |
| Special features | Suitable for drag chain use |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

