Product  PKG3M-50-PSG3M/TXL

Inductive Sensor

With Increased Switching Distance

Order number: 1600920
    • Rectangular, height 8 mm
    • Active face on top
    • Metal, Zamak, nickel-plated
    • Large sensing range
    • DC 4-wire, 10…30 VDC
    • Complementary, NPN output
    • Cable connection
#

General data

EAN 4047101146462
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 38 g

Technical Data

Cable length 2.0 m
Cable jacket Gray

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top